IESNA:LM-63-2002
[TEST]P941750
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20849
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1901.8 1889.9 1865 1843.3 1837.9 1840.1 1846.6 1858.5 1869.3 1872.6
1873.7 1889.9 1923.5 1978.8 2070.9 2200.9 2359.2 2549.9 2793.7 3084.1
3413.6 3816.7 4305.4 4861.4 5459.6 6102.2 6718.8 7006 6585.5 5088.9
2768.8 781.3 239.5 142 81.3 33.6 0
1901.8 1895.3 1869.3 1847.7 1842.2 1843.3 1849.8 1861.8 1871.5 1874.8
1876.9 1894.3 1926.8 1985.3 2075.2 2206.4 2366.7 2558.6 2808.9 3099.3
3439.6 3854.6 4362.9 4906.9 5515.9 6174.8 6778.4 7038.5 6519.4 4975.1
2639.8 732.6 231.9 130 75.9 30.3 0
1901.8 1893.2 1868.3 1845.5 1835.7 1836.8 1840.1 1846.6 1850.9 1855.3
1861.8 1880.2 1914.9 1970.1 2061.1 2181.4 2335.3 2517.4 2752.5 3039.7
3398.4 3847 4373.7 4958.9 5565.8 6209.5 6817.4 7133.8 6749.1 5373.9
3190.3 1176.9 314.3 156 92.1 35.8 0
1901.8 1888.8 1865 1840.1 1827.1 1823.8 1826 1827.1 1827.1 1834.7
1845.5 1866.1 1900.8 1954.9 2033 2147.8 2300.6 2487 2722.2 3008.3
3396.2 3860 4451.7 5118.2 5800.9 6470.6 7095.9 7449.2 7254.1 6237.6
4282.7 2072 624.2 227.6 110.5 34.7 0
1901.8 1888.8 1866.1 1840.1 1823.8 1820.6 1822.7 1822.7 1822.7 1831.4
1850.9 1869.3 1898.6 1945.2 2015.6 2121.8 2275.7 2467.5 2703.8 3005
3402.7 3932.7 4616.5 5426 6258.2 7003.8 7605.2 7986.7 8032.2 7512
5990.6 3603.2 1530.1 390.1 131.1 30.3 0
1901.8 1885.6 1862.8 1836.8 1819.5 1816.2 1819.5 1823.8 1823.8 1832.5
1853.1 1868.3 1891 1940.9 2015.6 2121.8 2271.4 2467.5 2708.1 3025.6
3440.7 4010.7 4775.8 5708.8 6655.9 7478.4 8081 8529.6 8804.9 8629.3
7479.5 5251.5 2515.2 790 168 39 0
1901.8 1888.8 1865 1837.9 1820.6 1816.2 1818.4 1822.7 1822.7 1831.4
1850.9 1871.5 1900.8 1948.4 2022.1 2130.5 2282.2 2472.9 2711.4 3012.6
3410.3 3941.3 4628.4 5426 6249.6 7011.4 7639.9 8077.7 8136.2 7564
6128.2 3741.9 1470.5 379.3 109.5 29.3 0
1901.8 1891 1868.3 1841.2 1823.8 1819.5 1822.7 1826 1829.2 1837.9
1852 1874.8 1911.6 1966.9 2046 2155.4 2310.4 2499 2734.1 3028.9
3419 3911 4505.9 5155 5819.3 6490.1 7126.2 7482.8 7238.9 6286.4
4405.1 2117.5 631.8 237.3 112.7 34.7 0
1901.8 1894.3 1870.4 1844.4 1830.3 1828.2 1832.5 1841.2 1848.7 1856.3
1866.1 1885.6 1923.5 1983.1 2072 2194.4 2347.2 2532.5 2764.5 3045.1
3400.6 3841.6 4358.5 4923.1 5512.7 6149.9 6776.2 7091.6 6760 5622.1
3552.3 1395.8 399.9 190.7 101.9 41.2 0
1901.8 1896.4 1871.5 1845.5 1833.6 1832.5 1840.1 1855.3 1868.3 1875.8
1883.4 1902.9 1938.7 1999.4 2092.6 2223.7 2384.1 2578.1 2816.5 3104.7
3438.5 3853.5 4331.4 4867.9 5437.9 6069.7 6671.1 6907.3 6460.9 5015.2
2748.2 827.9 252.5 127.9 68.3 27.1 0
1901.8 1895.3 1871.5 1845.5 1833.6 1833.6 1841.2 1855.3 1869.3 1875.8
1882.3 1898.6 1935.4 1992.9 2085 2212.9 2372.2 2574.8 2814.3 3087.4
3415.7 3813.5 4289.2 4828.9 5372.9 6004.6 6619.1 6909.5 6532.4 5165.9
2927 920 266.6 138.7 71.5 24.9 0
